HMC351

Obsolete

High IP3 DBL-BAL Mixer SMT, 0.7 - 1.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion Loss: 9 dB
  • LO/IF Isolation: 35 dB
  • LO/RF Isolation: 42 dB
  • Input IP3: +25 dBm
  • Input IP2: +48 dBm
HMC351
High IP3 DBL-BAL Mixer SMT, 0.7 - 1.2 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions