HMC348

Obsolete

SPDT CATV Switch SMT, DC - 2.5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • High Isolation:
    >80 dB @ 5 MHz (50 Ω)
    >55 dB @ 1 GHz (50 Ω)
  • “All Off” Isolation State
  • Non-Reflective Design, 75 Ω Terminations
  • 3 × 3 mm SMT Package

Suggested Replacement Parts

HMC349A

HMC348
SPDT CATV Switch SMT, DC - 2.5 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC349ALP4CE High Isolation, Nonreflective, GaAs, SPDT Switch, 100 MHz to 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC348LP3
HMC348LP3 Evaluation Board.

Latest Discussions

Recently Viewed