HMC346

Obsolete

HMC346 / HMC346C8 / HMC346G8 / HMC346LC3B / HMC346LP3 / HMC346MS8G

Voltage Variable Attenuator Chip, SMT, or Hermetic SMT, DC to 8 GHz, 14 GHz, 18 GHz, or 20 GHz

Part Models
16
1ku List Price
price unavailable

Part Details

  • Wide bandwidth: dc to 8 GHz, 14 GHz, 18 GHz, or 20 GHz
  • Low phase shift vs. attenuation
  • 30 dB or 32 dB attenuation range
  • Simplified voltage control
  • Die size: 0.85 × 0.85 × 0.1 mm
  • RoHS compliant, 3 × 3 mm, surface-mount technology (SMT) package
  • 3 × 3 × 1 mm, surface-mount technology (SMT) package
  • Surface-mount, ceramic package
  • 8-lead, hermetic, surface-mount technology (SMT) package


HMC346

HMC346 / HMC346C8 / HMC346G8 / HMC346LC3B / HMC346LP3 / HMC346MS8G

Voltage Variable Attenuator Chip, SMT, or Hermetic SMT, DC to 8 GHz, 14 GHz, 18 GHz, or 20 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC346ALC3B

GaAs MMIC Voltage-Variable Attenuator, DC - 18 GHz

HMC346AMS8GE GaAs MMIC SMT Voltage-Variable Attenuator, DC - 8 GHz
HMC346ALP3E

GaAs MMIC Voltage-Variable Attenuator, DC - 14 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC346LP3
HMC346LP3 Evaluation Board.
EVAL-HMC346LC3B
HMC346LC3B Evaluation Board

Latest Discussions

Recently Viewed