HMC346ALC3B

PRODUCTION

GaAs MMIC Voltage-Variable Attenuator, DC - 18 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Bandwidth: DC - 18 GHz
  • Low Phase Shift vs. Attenuation
  • 30 dB Attenuation Range
  • Simplified Voltage Control
  • RoHS Compliant 3 x 3 mm SMT Package
HMC346ALC3B

GaAs MMIC Voltage-Variable Attenuator, DC - 18 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC346ALC3B
HMC346ALC3B Evaluation Board

Latest Discussions

Recently Viewed