HMC338LC3B

PRODUCTION

Sub Harmonic Mixer SMT, 24 - 34 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Integrated LO Amplifier: -5 dBm Input
  • Sub-Harmonically Pumped (x2) LO
  • DC - 3 GHz Wideband IF
  • RoHS Compliant 3×3 mm SMT Package
  • Single Positive Supply:
    +4V @ 31mA
HMC338LC3B
Sub Harmonic Mixer SMT, 24 - 34 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC338LC3B
HMC338LC3B Evaluation Board

Latest Discussions

Recently Viewed