HMC333

Obsolete

GaAs MMIC Mixer w/LO Amplifier SMT, 3.0 - 3.8 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Integrated LO Amplifier
    w/ Pdiss: < 25 mW
  • Conversion Loss / Noise Figure: 8.5 dB
  • Low LO Drive Level: 0 dBm
  • Input IP3: +10 dBm
  • Single Positive Supply: 3V to 5V
HMC333
GaAs MMIC Mixer w/LO Amplifier SMT, 3.0 - 3.8 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC333
HMC333 Evaluation Board

Latest Discussions

Recently Viewed