HMC321

Obsolete

SP8T Positive Control Switch SMT, DC - 8 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Broadband Performance: DC - 8 GHz
  • High Isolation: >30 dB@ 6 GHz
  • Low Insertion Loss: 2.5 dB@ 6 GHz
  • Integrated Positve Supply 3:8 TTL Decoder
  • 4x4 mm SMT Package

Suggested Replacement Parts

HMC321A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP8T Non-Reflective Positive Control Switch, DC - 8 GHz

HMC321
SP8T Positive Control Switch SMT, DC - 8 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC321A RECOMMENDED FOR NEW DESIGNS GaAs MMIC SP8T Non-Reflective Positive Control Switch, DC - 8 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC321LP4
HMC321LP4 Evaluation Board

Latest Discussions