HMC321A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP8T Non-Reflective Positive Control Switch, DC - 8 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Broadband Performance: DC - 8 GHz
  • High Isolation: >30 dB at 6 GHz
  • Low Insertion Loss: 2.3 dB at 6 GHz
  • Integrated Positive Supply 3:8 TTL Decoder
  • 24 Lead 4×4mm QFN Package: 9 mm2
HMC321A
GaAs MMIC SP8T Non-Reflective Positive Control Switch, DC - 8 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC321A
HMC321A Evaluation Board

Latest Discussions