HMC316

Obsolete

High IP3 DBL-BAL Mixer SMT, 1.5 - 3.5 GHz

Part Details

  • Conversion Loss: 8 dB
  • LO/RF Isolation: >35 dB
  • Input IP3: +25 dBm
  • Ultra Small Package: <1 mm High
HMC316
High IP3 DBL-BAL Mixer SMT, 1.5 - 3.5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed