HMC304

Obsolete

High IP3 SGL-BAL Mixer SMT, 1.7 - 3.0 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • High Dynamic Range: +30 dBm IIP3
  • No External Components or Bias Required
  • LO/RF Isolation: 30 dB
  • Ultra Small MSOP8 Package: 14.8 mm²
HMC304
High IP3 SGL-BAL Mixer SMT, 1.7 - 3.0 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC304MS8
HMC304MS8 Evaluation Board

Latest Discussions

Recently Viewed