HMC277

Obsolete

SGL-BAL Mixer SMT, 0.7 to 1.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Passive Topology
  • LO/RF Isolation: 26 dB
  • Input IP3: +21 dBm
  • Low Conversion Loss: 9 dB
  • RoHS Compliant MSOP-8 Package
HMC277
SGL-BAL Mixer SMT, 0.7 to 1.2 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC277MS8
HMC277MS8 Evaluation Board.

Latest Discussions