HMC270

Obsolete

SPDT Non-Reflective Switch SMT, DC - 8 GHz

Part Details

  • Broadband Performance: DC - 8 GHz
  • Very High Isolation: 45 dB @ 6 GHz
  • Non-Reflective Design
  • Low Cost MSOP-8 Package: 14.8 mm²

Suggested Replacement Parts

HMC270A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SPDT Switch Non-Reflective DC -8 GHz

HMC270
SPDT Non-Reflective Switch SMT, DC - 8 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC270A RECOMMENDED FOR NEW DESIGNS GaAs MMIC SPDT Switch Non-Reflective DC -8 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC270MS8G
HMC270MS8G Evaluation Board

Latest Discussions

Recently Viewed