HMC270A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SPDT Switch Non-Reflective DC -8 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Broadband performance: DC - 8 GHz
  • Very high isolation: 45 dB @ 6 GHz
  • Non-reflective design
  • Low cost MSOP-8 package: 14.8 mm2
HMC270A
GaAs MMIC SPDT Switch Non-Reflective DC -8 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8038 RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC270A
HMC270A Evaluation Board

Latest Discussions