HMC265-Die

PRODUCTION

Sub-Harmonic Mixer Chip, 20 - 32 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Integrated LO Amplifier: -4 dBm Input
  • Sub-Harmonically Pumped (x2) LO
  • Integrated IF Amplifier: 3 dB Gain
  • Small Size: 1.32 × 1.32 × 0.1 mm
HMC265-Die
Sub-Harmonic Mixer Chip, 20 - 32 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC265-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed