HMC260

Obsolete

HMC260 / HMC260LC3B

GaAs monolithic microwave integrated circuit (MMIC) fundamental mixer chip and surface mount technology (SMT), 14 GHz to 26 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Passive: no dc bias required
  • Input IP3: 20 dBm
  • Local oscillator (LO) to radio frequency (RF) isolation
    HMC260: 39 dB
    HMC260LC3B: 40 dB
  • Small size (HMC260): 1.0 mm × 0.55 mm × 0.1 mm
  • Wide intermediate frequency (IF) bandwidth (HMC260LC3B): dc to 8 GHz
  • 12-Lead ceramic 3 mm × 3 mm SMT package: 9 mm2 (HMC260LC3B)

HMC260
HMC260 / HMC260LC3B
GaAs monolithic microwave integrated circuit (MMIC) fundamental mixer chip and surface mount technology (SMT), 14 GHz to 26 GHz
Ask a Question

Documentation

Data Sheet 2

Application Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC773ALC3B 6 GHz to 26 GHz, GaAs MMIC Fundamental Mixer
HMC260ALC3B 10 GHz to 26 GHz, GaAs, MMIC, Double Balanced Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on HMC260 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed