HMC253

Obsolete

HMC253LC4 / HMC253QS24

MMIC SP8T Nonreflective Switch SMT, DC to 3.5 GHz


Part Models
7
1ku List Price
price unavailable

Part Details

  • Nonreflective topology
  • Low insertion loss: 1.2 dB to 1.3 dB @ 2 GHz
  • Single positive supply:
    Vdd = 5 V
  • Integrated 3:8 TTL/CMOS decoder: 0/3 V
  • 24-lead RoHS compliant 4 mm x 4 mm SMT/QSOP package

Suggested Replacement Parts

HMC253A

HMC253
HMC253LC4 / HMC253QS24
MMIC SP8T Nonreflective Switch SMT, DC to 3.5 GHz


Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC253ALC4

GaAs MMIC SP8T Non-reflective Switch SMT, DC to 3.5 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC253QS24
HMC253QS24 Evaluation Board.
EVAL-HMC253LC4
HMC253LC4 Evaluation Board

Latest Discussions

Recently Viewed