HMC244

Obsolete

SP4T Hermetic Switch SMT, DC - 4 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 0.7 dB
  • Non-Reflective Design
  • Integrated 2:4 TTL Decoder
  • Single Positive Suppy: Vdd = +5V
  • 16 Lead Hermetic SMT Package

Suggested Replacement Parts

HMC244A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP4T Non-Reflective Switch, DC - 4 GHz

HMC244
SP4T Hermetic Switch SMT, DC - 4 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC244A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP4T Non-Reflective Switch, DC - 4 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions