HMC244A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP4T Non-Reflective Switch, DC - 4 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Low insertion loss: 0.9 dB
  • Non-reflective design
  • Integrated 2:4 TTL decoder
  • Single positive supply: Vdd = +5V, +3V
  • 16 lead hermetic SMT package
HMC244A

GaAs MMIC SP4T Non-Reflective Switch, DC - 4 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC7992 RECOMMENDED FOR NEW DESIGNS Nonreflective, Silicon SP4T Switch, 0.1 GHz to 6.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC244A
HMC244A Evaluation Board

Latest Discussions

Recently Viewed