HMC232

Obsolete

HMC232 / HMC232LP4 / HMC232G8 / HMC232G7 / HMC232C8

High Isolation SPDT Switch Chip, SMT, and Hermetic SMT Switch, DC to 15 GHz

Part Models
9
1ku List Price
price unavailable

Part Details

  • High isolation: >50 dB @ 10 GHz; 48 dB to 55 dB @ 2 GHz; 60 dB @ 3 GHz; 34 dB to 52 dB @ 6 GHz
  • Low insertion loss: 1.4 dB to 1.9 dB @ 6 GHz; 1.5 dB typical @ 4 GHz
  • Nonreflective design
  • Die size: 2.05 mm x 1.04 mm x 0.1 mm
  • Direct replacement for the HMC132
  • 4 mm x 4 mm QFN SMT package; surface-mount ceramic package; hermetic surface-mount package
  • Input P1dB: 27 dBm
  • Included in the HMC-DK005 designer kit


Suggested Replacement Parts

HMC232A RECOMMENDED FOR NEW DESIGNS

GaAs, SPDT Switch, Nonreflective, 100 MHz to 12 GHz

HMC232
HMC232 / HMC232LP4 / HMC232G8 / HMC232G7 / HMC232C8
High Isolation SPDT Switch Chip, SMT, and Hermetic SMT Switch, DC to 15 GHz
Ask a Question

Documentation

Data Sheet 4

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC232C8
HMC232C8 Evaluation Board
EVAL-HMC232LP4
HMC232LP4 Evaluation Board
EVAL-HMC232G7
HMC232G7 Evaluation Board

Latest Discussions

Recently Viewed