HMC231

Obsolete

High Isolation SPST Hermetic SMT Switch, DC - 6 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Isolation: 55 dB @ 2 GHz
    42 dB @ 6 GHz
  • Insertion Loss: 2 dB Typical @ 6 GHz
  • Non-Reflective Input/Output
  • Hermetic Surface Mount Package

Suggested Replacement Parts

HMC232A RECOMMENDED FOR NEW DESIGNS

GaAs, SPDT Switch, Nonreflective, 100 MHz to 12 GHz

HMC231
High Isolation SPST Hermetic SMT Switch, DC - 6 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC231G7
HMC231G7 Evaluation Board

Latest Discussions

No discussions on HMC231 yet. Have something to say?

Start a Discussion on EngineerZone®