HMC220

Obsolete

DBL-BAL Mixer SMT, 5 - 12 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide IF Frequency Range: DC - 4 GHz
  • Excellent LO to RF Isolation: 25 dB
  • Low Conversion Loss: 7 dB
  • No DC Bias & No External Matching Required
  • Ideal for Upconversion & Downconversion
  • MSOP8 SMT Package, 14.8 mm²
HMC220
DBL-BAL Mixer SMT, 5 - 12 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed