HMC215

Obsolete

High IP3 DBL-BAL Mixer SMT w/LO Amplifier

Part Models
4
1ku List Price
price unavailable

Part Details

  • Input IP3: +25 dBm
  • Low Input LO Drive: +2 to +6 dBm
  • High LO to RF Isolation: 32 dB
  • Low Conversion Loss: 8 dB
  • Single Positive Supply: +5V @ 56 mA
  • RoHS Compliant 4x4 mm QFN Package
HMC215
High IP3 DBL-BAL Mixer SMT w/LO Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC215LP4
HMC215LP4 Evaluation Board.

Latest Discussions

Recently Viewed