HMC214

Obsolete

High IP3 Mixer SMT, 2.4 - 4.0 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Input IP3: +34 dBm
  • LO to RF Isolation: 28 dB
  • Input P1dB +22 dBm
  • No External Components
  • Ultra Small MSOP Package: 14.8mm²
  • Included in the
    HMC-DK003 Designer’s Kit
HMC214
High IP3 Mixer SMT, 2.4 - 4.0 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC214MS8
HMC214MS8 Evaluation Board

Latest Discussions

Recently Viewed