HMC203

Obsolete

GaAs MMIC DBL-BAL Mixer Chip, 14 - 23 GHz

Part Details

  • Conversion Loss: 10 dB
  • LO/RF Isolation: 38 dB
  • Passive: No DC Bias Required
  • Small Size: 1.49 x 0.89 mm
HMC203
GaAs MMIC DBL-BAL Mixer Chip, 14 - 23 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

No discussions on HMC203 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed