HMC187A

Obsolete

Passive SMT Freq. Doubler, 0.85 - 2.0 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Conversion Loss: 15 dB
  • Fo, 3Fo, 4Fo Isolation: 40 dB
  • Input Drive Level: 10 to 20 dBm
HMC187A
Passive SMT Freq. Doubler, 0.85 - 2.0 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC187AMS8
HMC187AMS8 Evaluation Board

Latest Discussions

Recently Viewed