HMC175

Obsolete

DBL-BAL Mixer SMT, 1.7 - 4.5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Ultra Small Package: MSOP8
  • Conversion Loss: 8 dB
  • LO / IF Isolation: 32 dB
  • LO / RF Isolation: 30 dB
  • IP3 (Input): +18 dBm
HMC175
DBL-BAL Mixer SMT, 1.7 - 4.5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC175MS8
HMC175MS8 Evaluation Board

Latest Discussions

Recently Viewed