HMC144

Obsolete

HMC144 / HMC144LC4 / HMC144LH5

HMC144: GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip, 5 GHz to 20 GHz 

HMC144LC4: GaAs MMIC double-balanced mixer surface mount technology (SMT), 6 GHz to 20 GHz 

HMC144LH5: GaAs MMIC double-balanced mixer hermetic SMT, 6 GHz to 20 GHz

Part Models
6
1ku List Price
price unavailable

Part Details

  • Input IP3
    HMC144: 25 dBm
    HMC144LC4: 23 dBm
    HMC144LH5: 24 dBm
  • Local oscillator (LO) to radio frequency (RF) isolation
    HMC144: 30 dB
    HMC144LC4: 35 dB
    HMC144LH5: 35 dB
    Intermediate frequency (IF) bandwidth: dc to 3 GHz
  • Small size (HMC144): 2.10 mm × 1.45 mm × 0.1 mm
  • RoHS compliant 4 mm × 4 mm SMT package (HMC144LC4)
  • Hermetic SMT package (HMC144LH5): 25 mm2
  • Screening to MIL-PRF-38535 (class B or S) available (HMC144LH5)
HMC144
HMC144 / HMC144LC4 / HMC144LH5

HMC144: GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip, 5 GHz to 20 GHz 

HMC144LC4: GaAs MMIC double-balanced mixer surface mount technology (SMT), 6 GHz to 20 GHz 

HMC144LH5: GaAs MMIC double-balanced mixer hermetic SMT, 6 GHz to 20 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC773A-DIE GaAs MMIC Fundamental Mixer, 6 - 26 GHz
HMC773ALC3B 6 GHz to 26 GHz, GaAs MMIC Fundamental Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC144LC4
HMC144LC4 Evaluation Board
EVAL-HMC144LH5
HMC144LH5 Evaluation Board

Latest Discussions

No discussions on HMC144 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed