HMC143

Obsolete

DBL-BAL Mixer Chip, 5 - 20 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Input IP3: +25 dBm
  • LO / RF Isolation: 30 dB
  • IF Bandwidth: DC to 3 GHz
  • Small Size:
    2.10 x 1.45 x 0.1 mm


HMC143
DBL-BAL Mixer Chip, 5 - 20 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC773A-DIE GaAs MMIC Fundamental Mixer, 6 - 26 GHz
HMC773ALC3B 6 GHz to 26 GHz, GaAs MMIC Fundamental Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed