HMC130

Obsolete

GaAs MMIC DBL-BAL Mixer Chip, 6 - 11 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Conversion Loss: 7 dB
  • LO to RF and IF Isolation: >32 dB
  • Input IP3: +17 dBm
  • Small Size, No DC Bias Required
  • Die Size: 1.45 x 1.3 x 0.1 mm
HMC130
GaAs MMIC DBL-BAL Mixer Chip, 6 - 11 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed