HMC128

Obsolete

GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and hermetic surface mount technology (SMT), 1.8 GHz to 5.0 GHz

Part Details

  • Conversion loss
    HMC128: 7 dB
    HMC128G8: 10 dB
  • Local oscillator (LO) to radio frequency (RF) and intermediate frequency (IF) isolation
    HMC128: >36 dB
    HMC128G8: >30 dB
  • Input IP3 (HMC218): 18 dBm 
  • No dc bias required (HMC128)
  • Die size (HMC128): 1.45 mm × 1.45 mm × 0.1 mm
  • High third-order intercept: 18 dB
HMC128
GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and hermetic surface mount technology (SMT), 1.8 GHz to 5.0 GHz
Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed