HMC1110

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC X6 Active Frequency Multiplier, 71-86 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Output Power: +13 dBm
  • Low Input Power Drive:
    0 to +6 dBm
  • 5Fo Harmonic Isolation: +25 dBc
  • 7Fo Harmonic Isolation:
    +40 dBc
  • Die Size: 2.44 × 1.35 × 0.1 mm
HMC1110

GaAs MMIC X6 Active Frequency Multiplier, 71-86 GHz

HMC1110 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed