Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1105

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC x2 Passive Frequency Multiplier, 20 - 40 GHz Input

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Passive: No DC Bias Required
  • Conversion Loss: 12 dBm
  • Fo Isolation: 41 dB
  • 3Fo Isolation: 46 dB
  • Die Size: 1.79 × 1.19 x 0.1 mm
HMC1105
GaAs MMIC x2 Passive Frequency Multiplier, 20 - 40 GHz Input
HMC1105 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed