Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1093

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Sub Harmonic Mixer, 37 - 46.5 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Sub-Harmonically Pumped (x4) LO
  • Low LO Power: -1 dBm
  • High 4LO/RF Isolation: 20 dB
  • Wide IF Bandwidth: DC to 7.5 GHz
  • Downconversion Applications
  • Die Size: 1.45 × 3.85 × 0.1 mm
HMC1093
GaAs MMIC Sub Harmonic Mixer, 37 - 46.5 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed