HMC1065

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Downconverter, 27 - 34 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion Gain: 13 dB
  • Image Rejection: 17 dBc
  • Input IP3: -2 dBm
  • 24 Lead 4x4 mm SMT Package 16 mm2
HMC1065
GaAs MMIC I/Q Downconverter, 27 - 34 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC1065LP4
HMC1065LP4 Evaluation Board

Latest Discussions

Recently Viewed