Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1063

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Mixer, 24 - 28 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low LO Power: 10 dBm
  • Wide IF Bandwidth: DC - 3 GHz
  • Image Rejection: 21 dBc
  • LO/RF Isolation: 40 dB
  • High Input IP3: 17 dBm
  • 16 Lead 3x3 mm SMT Package: 9 mm2
HMC1063
GaAs MMIC I/Q Mixer, 24 - 28 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC1063LP3
HMC1063LP3 Evaluation Board

Latest Discussions

Recently Viewed