HMC1058

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Sub-Harmonic Mixer, 71 - 86 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Passive: No DC Bias Required
  • Low LO Power: 9 dBm
  • High LO/RF Isolation: 28 dB
  • High 2LO/RF Isolation: 43 dB
  • Wide IF Bandwidth: DC to 12 GHz
  • Upconversion & Downconversion
    Applications
  • Die Size: 1.15 × 0.97 x 0.1 mm
HMC1058
GaAs MMIC Sub-Harmonic Mixer, 71 - 86 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed