HMC1057

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Sub-Harmonic I/Q Mixer, 71 - 86 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Passive: No DC Bias Required
  • High Input IP3: 13 dBm[upconverter performance]
  • High LO/RF Isolation: 30 dB
  • High 2LO/RF Isolation: 50 dB
  • Wide IF Bandwidth: DC - 12 GHz
  • Upconversion & Downconversion Applications
  • Die Size: 1.74 x 1.73 x 0.1 mm
HMC1057
GaAs MMIC Sub-Harmonic I/Q Mixer, 71 - 86 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed