HMC1048

Obsolete

Double Balanced Mixer SMT, 2 - 18 GHz

Please revert product page generic from ADH1048S to HMC1048.

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Passive: No DC bias required
  • High input IP3: 23 dBm
  • LO/RF isolation: 38 dB
  • LO/IF isolation: 28 dB
  • RF/IF isolation: 15 dB
  • IF bandwidth: DC - 4 GHz
  • Downconverter applications
  • 12-lead ceramic 3x3 mm SMT package: 9 mm²
HMC1048
Double Balanced Mixer SMT, 2 - 18 GHz
hmc1048lc3b_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1048A RECOMMENDED FOR NEW DESIGNS 2.25 GHz to 18 GHz, MMIC, Double Balanced Downconverter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed