HMC1032
LAST TIME BUYClock Generator with Fractional-N PLL & Integrated VCO SMT, 125 - 350 MHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Frequency Range: 125 - 350 MHz
- 75 fs RMS Jitter Generation (Typical)
- Exceeds G.8251 & GR-253-CORE Jitter Specifications
- -165 dBc/Hz Phase Noise floor
- Maximum Phase Detector Rate 100 MHz
- Figure of Merit (FOM) -227 dBc/Hz
- 24-Bit Step Size, Resolution 3 Hz Typical
- Exact Frequency Mode
- Built-in Digital Self Test
- 40 Lead 6x6mm SMT Package: 36mm2
The HMC1032LP6GE is a low-noise, wide-band clock generator IC with a fractional-N Phase Locked Loop (PLL) that features an integrated Voltage Controlled Oscillator (VCO). The device provides differential clock outputs between 125 and 350 MHz range. The HMC1032LP6GE features low noise Phase Detector (PD) and Delta-Sigma modulator, capable of operating at up to 100 MHz, permit wider loop-bandwidths with excellent spectral performance.
The HMC1032LP6GE features industry leading phase noise and jitter performance, across the operating range, that enable it to improve link level jitter performance, Bit-Error-Rates (BER) and eye diagram metrics. The superior noise floor (<-165 dBc/Hz) makes the HMC1032LP6GE an ideal source for a variety of applications –such as clock references for high speed data converters, physical layer devices (PHY), serializer/deserializer (SERDES) circuits, FPGAs and processors. The HMC1032LP6GE can also be used as reference clock and LO for 1G/10G Ethernet line cards as well as jitter attenuation and frequency translation.
The differential output of the HMC1032LP6GE includes a 2-bit output amplitude control which may be set via the SPI serial programming interface, and an output Mute function. The Delta-Sigma Modulator of the HMC1032LP6GE features Hittite’s Exact Frequency Mode, which enables users to generate output frequencies with close to 0 Hz frequency error.
APPLICATIONS
- 1G/10G Ethernet Line Cards
- OTN & SONET/SDH Applications
- High Frequency Processor Clocks
- Low Jitter SAW Oscillator Replacement
- Fiber Channel Interface Clocks
- Cellular/4G Infrastructure
- DDS Replacement
- 10G Optical Modules, Transponders, Line Cards
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 1
Quality Documentation 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1032LP6GE | 40-Lead QFN (6mm x 6mm w/ EP) | ||
HMC1032LP6GETR | 40-Lead QFN (6mm x 6mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2022 - 22_0023 Product Discontinuance for Select Analog Devices Parts (ADFXXXX, HMCXXX) |
||
HMC1032LP6GE | LAST TIME BUY | |
HMC1032LP6GETR | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 1 | ||
HMC1031 | LAST TIME BUY | 0.1 MHz to 500 MHz Clock Generator with Integer N PLL |
High Speed Comparators (<100ns Propagation Delay) 1 | ||
LTC6957 | Low Phase Noise, Dual Output Buffer/Driver/Logic Converter |
Parts | Product Life Cycle | Description |
---|---|---|
ADF4356 | RECOMMENDED FOR NEW DESIGNS | 6.8 GHz Wideband Synthesizer with Integrated VCO |