Real-Time Clocks
searchIcon
banner background image

Real-Time Clocks

Real-time clock (RTC) ICs are used in electronic circuits to keep track of time relative to the “real” world. Maintaining accurate time is critical, especially under periods of severe system stress or when the power of the main device is off. During these times, RTC ICs must provide robust performance and will often draw power from an auxiliary battery or supercapacitor. As expected, power consumption is a key factor in most real-time clock designs, in addition to accuracy, ruggedness, and small package size. Most modern RTCs reduce the number of pins required by supporting a serial interface. We offer a wide variety of highly accurate, low power, small package, and microelectromechanical systems (MEMS)-based real-time clocks to suit any of your solution needs.
Real-time clock (RTC) ICs are used in electronic circuits to keep track of time relative to the “real” world. Maintaining accurate time is critical, especially under periods of severe system stress or when the power of the main device is off. During these times, RTC ICs must provide robust performance and will often draw power from an auxiliary battery or supercapacitor. As expected, power consumption is a key factor in most real-time clock designs, in addition to accuracy, ruggedness, and small package size. Most modern RTCs reduce the number of pins required by supporting a serial interface. We offer a wide variety of highly accurate, low power, small package, and microelectromechanical systems (MEMS)-based real-time clocks to suit any of your solution needs.

Subcategories

archive icon
The DS2417 1-Wire® time chip with interrupt offers a simple solution for storing and retrieving vital time information with minimal hardware. The DS2417 contains a unique lasered ROM and a real-time clock/calendar implemented as a binary counter. Only one pin is required for communication with the device. Utilizing a backup energy source, the data are nonvolatile and allows for standalone operation. The DS2417 features can be used to add functions such as calendar, time and date stamp, and logbook to any type of electronic device or embedded application that uses a microcontroller.
Arrow image
The DS2417 1-Wire® time chip with interrupt offers a simple solution for storing and retrieving vital time information with minimal hardware. The DS2417 contains a unique lasered ROM and a real-time clock/calendar implemented as a binary counter. Only one pin is required for communication with the device. Utilizing a backup energy source, the data are nonvolatile and allows for standalone operation. The DS2417 features can be used to add functions such as calendar, time and date stamp, and logbook to any type of electronic device or embedded application that uses a microcontroller.