HMC6832
LAST TIME BUYLow Noise, 2:8 Differential, Fanout Buffer
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Ultralow noise floor: −165.9 dBc/Hz or −165.2 dBc/Hz (LVPECL or LVDS) at 2000 MHz
- Configurable to LVPECL or pseudo LVDS outputs
- 2.5 V or 3.3 V LVPECL operation (LVDS 2.5 V only)
- Wideband: 10 MHz to 3500 MHz operating frequency range
- Flexible input interface
- LVPECL, LVDS, CML, and CMOS compatible
- AC or dc coupling
- On-chip 50 kΩ pull-up/pull-down resistors to VDD and GND
- Multiple output drivers
- Up to 8 differential or 16 single-ended LVPECL or LVDS outputs
- Low speed digital control via the IN_SEL and CONFIG pins
- 28-lead, 5 mm × 5 mm, LFCSP package, 25 mm2
The HMC6832 is an input selectable, 2:8 differential fanout buffer designed for low noise clock distribution. The IN_SEL control pin selects one of the two differential inputs. This input is then buffered to all eight differential outputs. The low jitter outputs of the HMC6832 lead to synchronized low noise switching of downstream circuits, such as mixers, analog-todigital converters (ADCs)/digital-to-analog converters (DACs), or serializer/deserializer (SERDES) devices. The device is capable of low voltage, positive emitter-coupled logic (LVPECL) or low voltage differential signaling (LVDS) configurations by pulling the CONFIG pin low for LVPECL or high or open (internally pulled high) for pseudo LVDS.
Product Highlights
- Multiple Output Configurations.
The CONFIG pin allows the user to select LVPECL or LVDS output termination. - Multiple Supply Voltage Operation.
The HMC6832 operates at 2.5 V or 3.3 V for LVPECL terminations (2.5 V only for LVDS). - Low Noise.
The HMC6832 noise is low, typically from −168 dBc/Hz to −162 dBc/Hz up to 3000 MHz. - Low Propagation Delay.
The HMC6832 displays a low delay, less than 207 ps, typical. Channel skew is also low, ±5 ps, typical. - Low Core Current.
The HMC6832 has a low core current of 56 mA, typical.
Applications
- SONET, Fibre Channel, GigE clock distribution
- ADC/DAC clock distribution
- Low skew and jitter clocks
- Wireless/wired communications
- Level translation
- High performance instrumentation
- Medical imaging
- Single-ended to differential conversions
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC6832ALP5LE | 28-Lead QFN (5mm x 5mm w/ EP) | ||
HMC6832ALP5LETR | 28-Lead QFN (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2022 - 22_0023 Product Discontinuance for Select Analog Devices Parts (ADFXXXX, HMCXXX) |
||
HMC6832ALP5LE | LAST TIME BUY | |
HMC6832ALP5LETR | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.