DS8005

RECOMMENDED FOR NEW DESIGNS

Smart Card Interface

Dual SIM Card Interface Multiplexes Access to Two Smart Cards for Lower Power, Board Space, and BOM Cost

Part Models
3
1ku List Price
Starting From $1.62
Viewing:

Part Details

  • Analog Interface and Level Shifting for IC Card Communication
  • ±8kV (min) ESD (HBM) Protection on Card Interfaces
  • Ultra-Low Stop-Mode Current, Less Than 10nA Typical
  • Internal IC Card Supply-Voltage Generation
    • 5.0V ±5%, 80mA (max)
    • 3.0V ±8%, 65mA (max)
    • 1.8V ±10%, 30mA (max)
  • Automatic Card Activation and Deactivation Controlled by Dedicated Internal Sequencer
  • I/O Lines from Host Directly Level Shifted for Smart Card Communication
  • Flexible Card Clock Generation, Supporting External Crystal Frequency Divided by 1, 2, 4, or 8
  • High-Current, Short-Circuit and High-Temperature Protection
  • Low Active-Mode Current
  • Internal Multiplexing Allows One ISO 7816 UART Implementation to Control Two Smart Card Sockets
DS8005
Smart Card Interface
DS8005: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
DS8313 Smart Card Interface
Smart Card Readers 4
DS8007 PRODUCTION Multiprotocol Dual Smart Card Interface
DS8023 PRODUCTION Smart Card Interface
DS8024 PRODUCTION Smart Card Interface
DS8113 PRODUCTION Smart Card Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS8005-KIT

Evaluation Kit for the DS8005

Features and Benefits

  • Quickly Develop Smart Card Applications Using Maxim's Example Code and Easily Port to Any MAXQ RISC Microcontroller
  • 2-Line LCD Screen for Graphical User Interface
  • USB Interface for Prototyping USB Card Reader Applications
  • Two Card Sockets (One Full-Size Socket and One SIM Socket) for Prototyping Smart Card Applications
  • Single 5V Power-Supply Input with an On-Board 3.3V Regulator
  • Card Interface Pins Brought Out to Headers for Customer Card Socket
  • Pushbuttons for Reset, Interrupt, and Application Control
  • Level-Shifted RS-232 Interface
  • Schematics and BOM Provides a Proven Solution for New Designs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The DS8005 evaluation kit (EV kit) conveniently evaluates the capabilities of the DS8005 dual smart card interface chip. The EV kit includes a MAXQ622 16-bit RISC microcontroller to control the smart card interface. One full-size socket, as well as one SIM card socket, is included to communicate with a 1.8V, 3V, or 5V IC card. An LCD screen and/or serial port can provide detailed feedback on program operations and aids in debugging applications. In addition, the MAXQ622 has a built-in USB serial interface engine (SIE) to allow USB card reader applications.

Applications

  • Access Control
  • Financial Terminals
  • Pay Television
  • Set-Top Box Conditional Access
  • Telecommunications

DS8005-KIT
Evaluation Kit for the DS8005

Latest Discussions

No discussions on ds8005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed