DS8313

Smart Card Interface

Lowest Power, Completely Integrated Interface for SIM Cards and Microcontroller Smart Cards

Viewing:

Part Details

  • Analog Interface and Level Shifting for IC Card Communication
  • ±8kV (min) ESD (HBM) Protection on Card Interfaces
  • Ultra-Low Stop-Mode Current, Less Than 10nA Typical
  • Internal IC Card Supply-Voltage Generation
    • 5.0V ±5%, 80mA (max)
    • 3.0V ±8%, 65mA (max)
    • 1.8V ±10%, 30mA (max)
  • Automatic Card Activation and Deactivation Controlled by Dedicated Internal Sequencer
  • I/O Lines from Host Directly Level Shifted for Smart Card Communication
  • Flexible Card Clock Generation, Supporting External Crystal Frequency Divided by 1, 2, 4, or 8
  • High-Current, Short-Circuit and High-Temperature Protection
  • Low Active-Mode Current
DS8313
Smart Card Interface
DS8313, DS8314: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Smart Card Readers 4
DS8007 PRODUCTION Multiprotocol Dual Smart Card Interface
DS8024 PRODUCTION Smart Card Interface
DS8023 PRODUCTION Smart Card Interface
DS8113 PRODUCTION Smart Card Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds8313 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed