DS2432

PRODUCTION

1Kb Protected 1-Wire EEPROM with SHA-1 Engine

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1128 Bits of 5V EEPROM Memory Partitioned Into Four Pages of 256 Bits, a 64-Bit Write-Only Secret, and Up to Five General-Purpose Read/Write Registers
  • On-Chip 512-Bit ISO/IEC 10118-3 SHA-1 Engine to Compute 160-Bit Message Authentication Codes (MACs) and to Generate Secrets
  • Write Access Requires Knowledge of the Secret and the Capability of Computing and Transmitting a 160-Bit MAC as Authorization
  • Secret and Data Memory Can Be Write Protected (All or Page 0 Only) or Put in EPROM-Emulation Mode ("Write to 0", Page 1)
  • Unique, Factory-Lasered and Tested 64-Bit Registration Number Assures Absolute Traceability Because No Two Parts Are Alike
  • Built-In Multidrop Controller Ensures Compatibility with Other 1-Wire® Net Products
  • Reduces Control, Address, Data, and Power to a Single Data Pin
  • Directly Connects to a Single Port Pin of a Microprocessor and Communicates at Up to 15.3kbps
  • Overdrive Mode Boosts Communication Speed to 90.9kbps
  • Low-Cost 6-Lead TSOC Surface-Mount Package or Solder-Bumped UCSP™ Package
  • Reads and Writes Over a Wide Voltage Range of 2.8V to 5.25V from -40°C to +85°C
DS2432
1Kb Protected 1-Wire EEPROM with SHA-1 Engine
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Application Note 4

Design Note 2

Technical Articles 22

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DS9481R-3C7

USB-to-1-Wire/iButton Adapter

Features and Benefits

  • Driver Support for Windows® 11 and Windows 10 Operating Systems
  • Enumerates as a Virtual PC COM Port by Use of the Prolific PL-2303GC USB-to-UART Bridge IC
  • Emulates the DS2480B 1-Wire Line Driving Functionality
  • 1-Wire OTP/EPROM Programming Provided Without the Need of an External Power Supply (12V on OW, 7V on PULSE)
  • 3.3V Read/Write Operation to 1-Wire/iButton Devices
  • RJ11 Interface for Standard Connectivity Accessories such as the DS9120 Socket Adapter
  • Supports Standard and Overdrive 1-Wire Communication
  • Provides Strong Pullup to 3.3V
  • Fully Compliant with USB 2.0 Specification

Product Details

The DS9481R is a USB-to-1-Wire adapter for easy PC connectivity to 1-Wire devices. The adapter provides an RJ11 connector with the signals to communicate with all 1-Wire and iButton devices that support a 3.3V data I/O level. Additionally, the adapter provides the support and signaling to program 1-Wire/iButton EEPROM and one-time programmable (OTP)/EPROM devices. To provide a total hardware solution, the DS9481R can readily be used with the DS9120 socket adapter to create a 1-Wire PC programmer for 1-Wire peripheral devices (contact factory for more information). The equivalent peripheral hardware solution for the iButton is the DS1402D-DR8.

DS9090K

1-Wire Device Evaluation Kit Rev B4

Features and Benefits

Evaluation Kit Contents
  • 1pc. PCB: 1-Wire Device Evaluation Board
  • 1pc. RJ11 male to RJ11 male cable, 7ft
  • 1pc. 1-Wire USB adapter with RJ11 Maxim DS9490R#
  • 1pc. 64-bit silicon serial number (3-pin TO92) Maxim DS2401+
  • 1pc. 1-Wire dual-addressable switch plus 1kb EPROM memory (6-pin TSOC) Maxim DS2406P+
  • 1pc. 1-Wire dual-channel addressable switch (6-pin TSOC) Maxim DS2413P+
  • 1pc. 1024-bit 1-Wire EEPROM (3-pin TO92) Maxim DS2431+
  • 1pc. 4Kb 1-Wire EEPROM (3-pin PR-35) Maxim DS2433+
  • 1pc. 4096-Bit Addressable 1-Wire EEPROM with PIO (on EV kit) Maxim DS28E04S-100+
  • 1pc. 20Kb 1-Wire EEPROM (3-pin TO92) Maxim DS28EC20+
  • 1pc. Package of 11 2-pin shunts for jumpering

Product Details

The DS9090K provides the hardware and software necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. All 1-Wire EEPROM, EPROM, and ROM devices are readable with the DS9090K. All 1-Wire devices with memory or PIO/switches can be written with the DS9090K except 1-Wire EPROM devices*. In this way, the engineer can evaluate 1-Wire chips for potential design purposes or support end-product development activity. Kit operation requires a host PC. Demonstration software consists of the OneWireViewer (a Java program). For 32-bit and 64-bit Windows® operating systems, the OneWireViewer comes as part of the 1-Wire Drivers install package. For other operating systems, refer to the online version of the OneWireViewer.

DS9481R-3C7
USB-to-1-Wire/iButton Adapter
DS9090K
1-Wire Device Evaluation Kit Rev B4

Latest Discussions

No discussions on DS2432 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed