OneWire Viewer


The OneWireViewer is a Java™ demonstration application for exploring iButton or 1-Wire® chip features from your PC. It automatically finds iButtons or 1-Wire chips on the 1-Wire network, and then displays their serial numbers and a description of relevant features and menu options. The OneWireViewer supports the features of most 1-Wire devices, including temperature, humidity, data logging, switch, analog-to-digital conversion, and memory features.

Quick Install Guide

  1. Please follow the instructions in the application note below for installing and setting up the 1-Wire Drivers with bundled OneWireViewer on a Windows-based PC:
  2. If the OneWireViewer is already installed and further information concerning a particular OneWireViewer feature is required, please see:

Download 1-Wire/iButton Drivers for Windows