parts 22 Sort parts sorting button | Drag And Drop Hide Opens a dialog box. Description Sort Description sorting button | Drag And Drop Hide Opens a dialog box. Product Lifecycle Sort Product Lifecycle sorting button | Drag And Drop Hide Opens a dialog box. Availability Sort Availability sorting button | Drag And Drop Hide Opens a dialog box. 1ku List Price Sort 1ku List Price sorting button | Drag And Drop Hide Opens a dialog box. Package Sort Package sorting button | Drag And Drop Hide Opens a dialog box. End Equipment Sort End Equipment sorting button | Drag And Drop Hide Opens a dialog box. Memory Type Sort Memory Type sorting button | Drag And Drop Hide Opens a dialog box. Memory Size Sort Memory Size sorting button | Drag And Drop Hide Opens a dialog box. Bus Type Sort Bus Type sorting button | Drag And Drop Hide Opens a dialog box. Features Sort Features sorting button | Drag And Drop Hide Opens a dialog box. VSUPPLYmin Sort VSUPPLY sorting button | Drag And Drop Hide Opens a dialog box. VSUPPLYmax Sort VSUPPLY sorting button | Drag And Drop Hide Opens a dialog box. Functions Sort Functions sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 4/4 Values Selected | to$ US | Default Values 16/16 Values Selected | Default Values 10/10 Values Selected | Default Values 4/4 Values Selected | Default Values 11/11 Values Selected | Default Values 2/2 Values Selected | Default Values 8/8 Values Selected | toV | toV | Default Values 5/5 Values Selected | ||||
1-Wire 4Kb EEPROM | Production | 1203 | $2.02 (DS24B33+) | 2-SFN-6X6X0.9?,TO92,Thin Dual Flatpack No Leads, Exposed Pad,Small-Outline IC (0.208in) | Print Cartridge Authentication | EEPROM | 4K x 1 | 1-Wire | Serial Number | 2.8 | 5.25 | 1-Wire Memory | ||
1024-Bit, 1-Wire EEPROM | Production | 557518 | $0.66 (DS28E07+) | Thin Small-Outline C-Lead,2-SFN-6X6X0.9?,TO92,Single-Row Flatpack, No Leads,Thin Dual Flatpack No Leads, Exposed Pad | Asset Tracking, Inventory, Medical Consumable ID, PCB ID and Authentication, Peripheral ID and Control, Print Cartridge Authentication, Rack Card ID, Security | EEPROM | 1K x 1 | 1-Wire | Memory Protection Options, Serial Number | 3 | 5.25 | 1-Wire Memory | ||
Gamma Radiation Resistant 1-Wire Memory | Not Recommended for New Designs | 155830 | $1.08 (DS28E80Q+T) | 6-LFCSP-3X3X0.75 | Gamma Sterilization, Medical Consumable ID | EEPROM | 2K x 1 | 1-Wire | Radiation Resistant, Serial Number | 2.97 | 3.63 | 1-Wire Memory, 1-Wire Secure Authentication | ||
1-Wire EEPROM | Production | 114856 | $0.49 (DS28E05X-S+T) | Thin Small-Outline C-Lead,Single-Row Flatpack, No Leads,3-SOT_23-N/A,N/A | Medical Consumable ID, PCB ID and Authentication, Peripheral ID and Control, Print Cartridge Authentication | EEPROM | 112 Bytes | 1-Wire | Memory Protection Options, Serial Number | 2.97 | 3.63 | 1-Wire Memory | ||
1024-Bit, 1-Wire EEPROM for Automotive Applications | Production | 1345 | $2.24 (DS2431P-A1+T) | Thin Small-Outline C-Lead | - | EEPROM | 1K x 1 | 1-Wire | Memory Protection Options, Serial Number | - | 5.25 | 1-Wire Memory | ||
20Kb 1-Wire EEPROM | Recommended for New Designs | 596 | $1.81 (DS28EC20Q+T) | Thin Small-Outline C-Lead,TO92,Thin Dual Flatpack No Leads, Exposed Pad | Medical Consumable ID, PCB ID and Authentication, Peripheral ID and Control, Print Cartridge Authentication | EEPROM | 20K x 1 | 1-Wire | Memory Protection Options, Serial Number | - | - | 1-Wire Memory | ||
I²C/SMBus Silicon Serial Number | Production | 20 | $0.92 (DS28CM00R-A00+T) | 5-SOT_23-N/A | - | EPROM | - | 1-Wire | - | 2.8 | 6 | 1-Wire Memory | ||
1-Wire Dual Channel Addressable Switch | Production | 17440 | $1.64 (DS2413P+) | Thin Small-Outline C-Lead,Thin Dual Flatpack No Leads, Exposed Pad | Peripheral ID and Control | ROM | - | 1-Wire | Dual Addressable Switch, Serial Number, With GPIO | 2.8 | 5.25 | 1-Wire Memory | ||
4096-Bit Addressable 1-Wire EEPROM with PIO | Production | 863 | $3.34 (DS28E04S-100+T) | Small-Outline IC, Narrow (0.15in) | Asset Tracking, Inventory, Peripheral ID and Control, Rack Card ID | EEPROM | 4K x 1 | 1-Wire | Memory Protection Options, Serial Number, With GPIO | 2.8 | 5.25 | 1-Wire Memory | ||
1024-Bit 1-Wire EEPROM | Production | 79815 | $1.06 (DS2431X-S+) | Ultra Chip-Scale Package, 3x3 Array,Thin Small-Outline C-Lead,2-SFN-6X6X0.9?,TO92,Single-Row Flatpack, No Leads,Thin Dual Flatpack No Leads, Exposed Pad | Asset Tracking, Inventory, Medical Consumable ID, PCB ID and Authentication, Peripheral ID and Control, Print Cartridge Authentication, Rack Card ID, Security | EEPROM | 1K x 1 | 1-Wire | Memory Protection Options, Serial Number | 2.8 | 5.25 | 1-Wire Memory | ||
1-Wire 8-Channel Addressable Switch | Production | 10837 | $4.83 (DS2408S+) | Small-Outline IC, Narrow (0.15in) | Peripheral ID and Control | ROM | - | 1-Wire | Serial Number, With GPIO | 2.8 | 5.25 | 1-Wire Memory | ||
48-Bit Node Address Chip | Production | 67051 | $2.48 (DS2502-E48+) | Thin Small-Outline C-Lead,TO92 | - | EPROM | 1K x 1 | 1-Wire | Add-Only Memory, Serial Number | 2.8 | 6 | 1-Wire Memory | ||
Silicon Serial Number with or without VCC Input | Recommended for New Designs | 132587 | $1.03 (DS2411P+) | Thin Small-Outline C-Lead,3-SOT_23-N/A | Medical Consumable ID, PCB ID and Authentication, Peripheral ID and Control | ROM | 64bit x 1 | 1-Wire | Serial Number | 1.5 | 5.25 | 1-Wire Memory | ||
4Kb 1-Wire EEPROM | Production | Check Distributor Inventory | - | - | - | EEPROM | 4K x 1 | 1-Wire | - | 2.8 | 5.25 | 4Kb 1-Wire EEPROM | ||
Silicon Serial Number | Recommended for New Designs | 206149 | $1.16 (DS2401+) | Thin Small-Outline C-Lead,Small-Outline Transistor Package (TO261),4-WLCSP-N/A,TO92 | Medical Consumable ID, PCB ID and Authentication, Peripheral ID and Control, Print Cartridge Authentication | ROM | 64bit x 1 | 1-Wire | Serial Number | 2.8 | 6 | 1-Wire Memory | ||
256-Bit 1-Wire EEPROM | Production | 4678 | $2.08 (DS2430A+) | Thin Small-Outline C-Lead,TO92 | - | EEPROM | 32 Bytes | 1-Wire | Serial Number | 2.8 | 5.25 | 1-Wire Memory | ||
1Kb Protected 1-Wire EEPROM with SHA-1 Engine | Production | 22392 | - | Thin Small-Outline C-Lead | - | EEPROM | 256 x 4 | 1-Wire | - | 2.8 | 5.25 | 1Kb Protected 1-Wire EEPROM with SHA-1 Engine | ||
16Kb Add-Only Memory | Production | 1465 | $2.12 (DS2505+) | Thin Small-Outline C-Lead,TO92 | - | EPROM | 16K x 1 | 1-Wire | Add-Only Memory, Serial Number | 2.8 | 6 | 1-Wire Memory | ||
Dual Addressable Switch Plus 1Kb Memory | Production | 12008 | $3.15 (DS2406+) | Thin Small-Outline C-Lead,TO92 | Peripheral ID and Control | EPROM | 1024bit x1 | 1-Wire | Add-Only Memory, Dual Addressable Switch, Serial Number, With GPIO | 2.8 | 6 | 1-Wire Memory | ||
1Kb Add-Only Memory | Production | 89809 | $1.89 (DS2502+) | Thin Small-Outline C-Lead,4-WLCSP-N/A,TO92,Small-Outline IC, Narrow (0.15in),Small-Outline Transistor Package | - | EPROM | 1K x 1 | 1-Wire | Add-Only Memory, Serial Number | 2.8 | 6 | 1-Wire Memory | ||
IEEE EUI-64 Node Address Chip | Production | 15621 | $2.12 (DS2502-E64+) | Thin Small-Outline C-Lead,TO92 | - | EPROM | 1K x 1 | 1-Wire | Add-Only Memory, IEEE EUI-64 Node Address, Serial Number | 2.8 | 6 | 1-Wire Memory | ||
UniqueWareâ„¢ Add-Only Memory | Production | Check Distributor Inventory | - | - | - | EPROM | - | 1-Wire | - | 2.8 | 6 | 1-Wire Memory |