Memory IC
searchIcon
banner background image

Memory IC

Analog Devices’ memory products consist of specialized memory featuring the 1-Wire® interface, as well as static RAM and nonvolatile RAM controllers. Our 1-Wire memory devices combine memory, mixed-signal, and secure authentication functions through a single-contact serial interface. Our NVSRAM devices feature fast reads/writes and the endurance of SRAM with the convenience of nonvolatile multiple memory configurations and package options. Our NVRAM controllers convert CMOS RAM into nonvolatile memory while optionally integrating time keeping functions.
Analog Devices’ memory products consist of specialized memory featuring the 1-Wire® interface, as well as static RAM and nonvolatile RAM controllers. Our 1-Wire memory devices combine memory, mixed-signal, and secure authentication functions through a single-contact serial interface. Our NVSRAM devices feature fast reads/writes and the endurance of SRAM with the convenience of nonvolatile multiple memory configurations and package options. Our NVRAM controllers convert CMOS RAM into nonvolatile memory while optionally integrating time keeping functions.

Subcategories

archive icon
1-Wire® products provide combinations of memory, mixed-signal, and secure authentication functions with complete operation from a single contact serial interface. With both power and communication delivered over the serial protocol, 1-Wire devices are unmatched in their ability to provide key functions to applications where microcontroller input/output resources are constrained, or system interconnect must be minimized. Common product features include single contact for operation and power delivery, unique and unalterable 64-bit serial number in each device, and exceptional ESD performance.
Arrow image
1-Wire® products provide combinations of memory, mixed-signal, and secure authentication functions with complete operation from a single contact serial interface. With both power and communication delivered over the serial protocol, 1-Wire devices are unmatched in their ability to provide key functions to applications where microcontroller input/output resources are constrained, or system interconnect must be minimized. Common product features include single contact for operation and power delivery, unique and unalterable 64-bit serial number in each device, and exceptional ESD performance.