ADXL367

RECOMMENDED FOR NEW DESIGNS

Nanopower, 3-Axis, ±2 g/±4 g/±8 g Digital Output MEMS Accelerometer

Part Details

  • Supply voltage range
    • Single-cell battery operation: 1.1 V to 3.6 V
    • Internal power supply regulation for high PSRR
  • Ultralow power
    • 0.89 μA at 100 Hz ODR, 2.0 V supply
    • 180 nA motion activated wake-up mode
    • 40 nA standby current
  • High resolution: 0.25 mg/LSB
  • Built-in features for system level power savings
    • Single-tap and double-tap detection with only 35 nA of added current
    • Adjustable threshold sleep and wake-up modes for motion activation
    • Autonomous interrupt processing, without need for microcontroller intervention, to allow the rest of the system to be turned off completely
    • Deep 512 sample embedded FIFO minimizes host processor load
    • Awake state output enables implementation of motion activated switch
  • Low noise to 170 μg/√Hz
  • Acceleration sample synchronization via external trigger
  • On-chip temperature sensor
  • Internal two-pole antialias filter
  • SPI (4-wire) and I2C digital interfaces
  • Small and thin 2.2 mm × 2.3 mm × 0.87 mm package
ADXL367
Nanopower, 3-Axis, ±2 g/±4 g/±8 g Digital Output MEMS Accelerometer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADXL362 RECOMMENDED FOR NEW DESIGNS Micropower, 3-Axis, ±2 g/±4 g/±8 g Digital Output MEMS Accelerometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software and Simulation 1


Evaluation Kits

eval board
EVAL-ADXL367Z

ADXL367 Breakout Board

Product Details

The EVAL-ADXL367Z is a simple breakout board that enables easy connection of an ADXL367 into an existing system. The ADXL367 is a nanowatt, 3-axis, digital-output accelerometer whose industry leading low power consumption and built-in features make it ideal for use in a wide variety of applications. Due to its small size, the EVAL-ADXL367Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL367 in an existing system. Note that the ADXL367 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL367Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL367-SDP.

MARKETS & TECHNOLOGY

  • Industrial
  • Digital Healthcare
  • Prosumer
  • Automotive
  • Aerospace and Defense

eval board
EVAL-ADXL367-SDP

ADXL367 Customer Evaluation System

Product Details

The EVAL-ADXL367-SDP is an easy-to-use Customer Evaluation System that allows the user a quick start on testing and evaluating the ADXL367 accelerometer. The system consists of a main board (EVAL-SDP-CB1Z evaluation platform), an interface board (EVAL-SDP-INTER4-Z), and a satellite board (EVAL-ADXL367Z breakout board). 

The EVAL-SDP-CB1Z board, also called “SDP-B”, connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The SDP-B is connected to the interface board (EVAL-SDP-INTER4-Z), which provides the signal conditioning and electrical connections to communicate with the satellite board (EVAL-ADXL367Z) through a cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The EVAL-ADXL367-SDP Customer Evaluation System comes with all the necessary cables and connectors. Each part of this kit can be purchased separately. 

eval board
Voyager4

Wireless Asset Health Monitoring with Edge AI

Features and Benefits

The MEMS-based Wireless Vibration Monitoring Platform is a complete evaluation solution that includes:

  • Intelligent, smarter, and secure decisions at the EDGE
  • Decision making at the edge reduces network overhead and improves battery life
  • Mechanical mounting and measurement capability up to 8 kHz bandwidth
  • 3-axis ultra-low power, ultra-low noise MEMS accelerometer technology
  • Ultra-low power microcontroller and robust low power Bluetooth Low Energy (BLE) technology

It enables users to:

  • Develop and deploy artificial intelligence at the EDGE
  • Rapidly deploy a wireless solution to a machine or test setup
  • Evaluate ADI MEMS sensor technology for vibration monitoring
  • Evaluate ADI BLE technology for industrial wireless sensing
  • Accelerate asset monitoring and solution development
  • Evaluate and develop EDGE AI solutions for industrial condition-based monitoring

Product Details

Voyager4 uses triaxial digital out MEMS sensors including the ADXL382 and ADXL367. The design also includes the MAX32666 BLE and MAX78000 AI microcontrollers. Flexible and PCB area efficient PMIC power devices have been added as load switches for enhanced wireless sensor power savings. A BLE 5.3 Adapter with Antenna is included in every Voyager4 kit. Voyager4 uses BLE which makes it compatible with any PC with a Bluetooth Radio, but to ensure optimal performance and range, using the adapter when communicating with Voyager4 is recommended.

The solution operates in two modes:

Data Collection/Streaming mode – In this mode, the data is sent to the Host PC for AI model development.

Normal Operation/AI mode – In this mode, the anomaly alert is sent to the Host PC and user can decide to gather more ADXL382 data.

eval board
EVAL-STUDYWATCH45Z

Study Watch 4.5 User Guide

Features and Benefits

  • Device Configuration Block (DCB)
  • VSM Suite Library Configuration (LCFG)
  • Low Touch Feature

Product Details

This user guide explains the steps in connecting the ADI Study Watch 4.5 to a Microsoft Windows computer using a universal serial bus (USB) or Bluetooth low energy (BLE) for data streaming or logging, and analyzing the vital signs data using the Application Wavetool software.

ADI Vital Signs Monitoring Watch 4.5 is a product designed to showcase the capabilities of Analog Devices’ biomedical sensors and algorithms for vital sign monitoring.

The Study Watch 4.5 is a wearable, battery-powered device, which enables continuous monitoring and on-demand spot check measurement of photoplethysmography (PPG), electrocardiography (ECG, biopotential based), electrodermal activity (EDA, bioimpedance based), and skin temperature and motion/activity (based on a three-axis accelerometer). The raw sensor data can be parsed through the algorithms embedded within the watch to obtain real-time vital signs such as heart rate (HR), Oxygen saturation (SpO2), and respiration rate (RR).

EVAL-ADXL367Z
ADXL367 Breakout Board
EVAL-ADXL367-SDP
ADXL367 Customer Evaluation System
Voyager4
Wireless Asset Health Monitoring with Edge AI
EVAL-STUDYWATCH45Z
Study Watch 4.5 User Guide

Latest Discussions