ADuM6422A

RECOMMENDED FOR NEW DESIGNS

Quad-Channel Isolators with Integrated DC-to-DC Converter (2:2 directionality)

Part Models
4
1ku List Price
Starting From $5.79

Part Details

  • isoPower integrated, isolated dc-to-dc converter
  • 100 mA output supply
  • AEC-Q100 qualified for automotive applications
    • ADuM6421AW
  • Meets CISPR 32/EN55032 Class B emission limits up to 5 Mbps at a full load on a 2-layer PCB
  • Quad dc to 100 Mbps signal isolation channels
  • 28-lead, fine pitch, SOIC with 8.3 mm minimum creepage
  • High temperature operation: 125°C maximum
  • High common-mode transient immunity: 100 kV/μs
  • Safety and regulatory approvals (pending)
    • UL recognition 5000 V rms for 1 minute per UL 1577
    • CSA certification per IEC 62368-1, IEC 61010-1, and IEC 60601-1
    • VDE V 0884-11 certificate of conformity (pending)
      • VIORM = 566 V peak
    • CQC certification per GB4943.1-2011 (pending)
ADuM6422A
Quad-Channel Isolators with Integrated DC-to-DC Converter (2:2 directionality)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM6421A

ADuM6421A Evaluation Board

Features and Benefits

  • isoPower integrated, isolated dc-to-dc converter
  • Meets CISPR 32/EN 55032, Class B emission limits
  • On-board 6 V to 9 V LDO power supply that provides 5 V to the VDDP pin
  • 5 V input operation and selectable 3.3 V or 5 V isolated dc-to-dc converter output
  • Screw terminal connectors for the following
    • LDO power supply
    • 5 V direct power supply
    • Off board PDIS control
    • Isolated output supply

Product Details

The ADuM6420A/ADuM6421A/ADuM6422A/ADuM6423A/ADuM6424A devices integrate four iCoupler® on-off keying (OOK) digital isolation channels and iCoupler chip scale isoPower® transformer technology.

This iCoupler transformer technology enables a small form factor integrated, reinforced isolated signal and power solution, in applications requiring up to 500 mW of isolated power.

Available dc-to-dc converter supply configurations and maximum available power at the elevated ambient temperatures are specified in the ADuM6420A/ADuM6421A/ADuM6422A/ADuM6423A/ADuM6424A data sheet, respectively.

The ADuM6420A/ADuM6421A/ADuM6422A/ADuM6423A/ADuM6424A devices provide regulated, isolated power that meets CISPR 32/EN 55032, Class B limits at full load on a 2-layer printed circuit board (PCB) with ferrite beads. Radiated emissions test plots of the EVAL-ADUM6421ARNZ/EVAL-ADUM6421AURNZ are provided in Figure 4 and Figure 5 in the data sheet. All devices in the family include the same isolated dc-to-dc converter and are differentiated by directional digital channel configurations.

The EVAL-ADUM6421ARNZ includes the ADuM6421ABRNZ5 quad-channel digital isolator with integrated, isolated dc-to-dc converter. Alternatively, the EVAL-ADUM6421AURNZ leaves the isolator position unpopulated to support evaluation of the ADuM6420A, ADuM6421A, ADuM6422A, ADuM6423A, or ADuM6424A.

Full specifications for the ADuM6420A/ADuM6421A/ ADuM6422A/ADuM6423A/ADuM6424A are available in the ADuM6420A/ADuM6421A/ADuM6422A/ADuM6423A/ADuM6424A data sheet, which must be consulted in conjunction with the user guide when using the evaluation boards.

EVAL-ADUM6421A
ADuM6421A Evaluation Board

Reference Designs

Electronic Board - Angle View
CN0571 Circuits from the lab

Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology

Features and Benefits

  • Circuit Evaluation Boards
    • CN-0571 Circuit Evaluation Board (EVAL-CN0571-EBZ)
  • Design and Integration Files
    • Schematics, Layout Files, Bill of Materials
CN0571
Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology

Latest Discussions

No discussions on ADUM6422A yet. Have something to say?

Start a Discussion on EngineerZone®