ADUM2401

PRODUCTION

Quad-Channel Digital Isolator

Part Models
12
1ku List Price
Starting From $3.67

Part Details

  • Low power operation
    • 5 V operation (see data sheet)
      • 1.0 mA per channel maximum @ 0 Mbps to 2 Mbps
      • 3.5 mA per channel maximum @ 10 Mbps
      • 31 mA per channel maximum @ 90 Mbps
    • 3 V operation (see data sheet)
      • 0.7 mA per channel maximum @ 0 Mbps to 2 Mbps
      • 2.1 mA per channel maximum @ 10 Mbps
      • 20 mA per channel maximum @ 90 Mbps
  • Bidirectional communication
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • High data rate: dc to 90 Mbps (NRZ)
  • Precise timing characteristics
    • 2 ns maximum pulse width distortion
    • 2 ns maximum channel-to-channel matching
  • High common-mode transient immunity: >25 kV/μs
  • Output enable function
  • See data sheet for additional features
ADUM2401
Quad-Channel Digital Isolator
Ask a Question

Documentation

Data Sheet 1

User Guide 2

Application Note 7

Technical Articles 7

Informational 1

Safety and Regulatory Compliance 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADuM341E RECOMMENDED FOR NEW DESIGNS 5.7 kV/3.0 kV rms Quad Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-ADUMQS
EVAL-ADUMQS

Latest Discussions

Recently Viewed